IESNA:LM-63-2002
[TEST]P1644793
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-26)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA2D-730-U-T3-HSS
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 2SQUARE 108W 70CRI 3000K FIXTURE w/ TYPE II ROADWAY DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (32) 3000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.90A 108.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10123.2
TILT=NONE
32 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 108.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 58 65 75 85 90 95 105 115 125 135 145 155 165 175 180 
1103.2 1082.4 1026.1 973.7 953.9 959.8 983.6 1054.7 1181.3 1372.0 1637.9 1968.1 2255.7 2532.5 2789.5 3077.2 
3383.6 3694.0 4079.5 4450.2 4726.0 4923.7 5076.9 5107.6 4832.8 4222.9 3238.3 1627.1 568.4 194.7 110.7 75.1 44.5 
20.8 0.0 0.0 0.0 
1103.2 1080.4 1027.0 974.7 952.9 958.8 982.6 1049.8 1168.4 1367.1 1635.0 1947.3 2256.7 2541.4 2796.5 3084.1 
3396.5 3713.8 4103.2 4475.9 4749.7 4946.4 5108.5 5120.4 4872.3 4267.3 3270.9 1649.8 591.1 205.6 117.6 81.1 48.4 
23.7 0.0 0.0 0.0 
1103.2 1080.4 1033.0 983.6 961.8 967.7 988.5 1043.9 1152.6 1330.5 1578.6 1881.1 2194.5 2473.2 2749.0 3037.6 
3345.1 3696.0 4095.3 4504.6 4859.4 5097.7 5267.7 5344.8 5175.8 4637.0 3593.2 1997.8 755.2 313.4 168.0 104.8 
64.3 41.5 13.8 0.0 0.0 
1103.2 1088.3 1046.8 1005.3 986.5 990.5 1007.3 1045.8 1131.8 1270.2 1479.8 1747.7 2055.1 2347.7 2642.2 2941.8 
3264.0 3614.9 4033.1 4490.7 4938.5 5344.8 5641.3 5848.9 5832.1 5429.8 4542.1 3102.9 1331.5 494.2 267.9 152.2 
90.0 59.3 24.7 0.0 0.0 
1103.2 1089.3 1058.7 1028.0 1016.2 1023.1 1042.9 1066.6 1121.9 1227.7 1369.1 1582.6 1869.2 2144.0 2452.5 
2763.8 3094.0 3469.6 3920.4 4410.7 4992.9 5544.5 6043.7 6431.2 6597.2 6431.2 5729.3 4541.2 2763.8 1075.5 
450.8 249.1 127.5 64.3 23.7 0.0 0.0 
1103.2 1093.3 1073.5 1057.7 1057.7 1075.5 1097.2 1122.9 1160.5 1228.7 1331.5 1465.0 1665.6 1927.6 2201.4 
2514.7 2883.4 3295.6 3779.0 4345.4 4979.1 5653.2 6284.9 6821.6 7172.5 7244.7 6966.9 6167.2 4709.2 2791.5 
918.3 295.6 114.7 48.4 13.8 1.0 0.0 
1103.2 1102.2 1095.3 1093.3 1109.1 1136.8 1172.4 1217.8 1270.2 1331.5 1409.6 1508.4 1629.0 1802.0 2043.2 
2317.0 2635.3 3048.5 3545.7 4086.4 4754.7 5426.8 6143.5 6821.6 7384.1 7810.1 8114.6 8093.8 7393.9 5622.6 
3189.9 1300.9 278.8 82.0 22.7 2.0 0.0 
1103.2 1103.2 1100.2 1103.2 1121.9 1154.6 1199.0 1250.4 1307.8 1375.0 1454.1 1548.0 1663.6 1808.0 2040.3 
2313.1 2599.7 2993.2 3481.5 4049.9 4700.3 5415.0 6101.0 6747.5 7332.7 7802.2 8136.3 8190.7 7552.1 5860.8 
3336.2 1637.9 370.7 99.8 24.7 3.0 0.0 
1103.2 1108.1 1111.1 1124.9 1154.6 1196.1 1251.4 1315.7 1386.9 1471.9 1572.7 1679.5 1777.3 1902.9 2091.7 
2333.8 2579.0 2948.7 3460.7 4043.9 4691.4 5366.5 5976.4 6507.3 7008.4 7436.5 7774.5 7877.3 7273.4 5361.6 
3125.6 1428.4 477.4 134.4 36.6 5.9 0.0 
1103.2 1106.1 1117.0 1140.7 1182.2 1238.6 1302.8 1377.0 1457.0 1549.0 1654.7 1756.6 1858.4 1990.8 2181.6 
2407.0 2665.0 3056.4 3560.6 4150.7 4759.6 5342.8 5840.0 6318.5 6776.1 7154.7 7404.8 7272.4 6207.8 4167.5 
2271.6 741.4 221.4 108.7 54.4 10.9 0.0 
1103.2 1099.2 1113.0 1141.7 1187.2 1247.5 1316.7 1388.8 1459.0 1538.1 1620.1 1691.3 1779.3 1894.9 2056.1 
2263.7 2532.5 2916.1 3393.5 3891.7 4417.6 4909.9 5366.5 5894.4 6402.5 6823.6 6968.9 6414.3 4731.9 2719.4 
1119.0 285.7 86.0 35.6 13.8 5.9 0.0 
1103.2 1107.1 1121.0 1151.6 1200.0 1259.3 1325.6 1397.7 1465.0 1536.1 1608.3 1669.6 1742.7 1840.6 1992.8 
2178.6 2454.4 2812.3 3230.4 3658.4 4115.1 4450.2 4759.6 5068.0 5267.7 5373.5 5230.1 4594.5 3247.2 1782.3 
686.0 178.9 57.3 18.8 6.9 4.0 0.0 
1103.2 1100.2 1114.0 1140.7 1187.2 1243.5 1310.7 1376.0 1438.3 1502.5 1564.8 1613.2 1670.6 1761.5 1898.9 
2091.7 2332.9 2617.5 2895.3 3138.5 3344.1 3420.2 3418.2 3391.5 3290.7 3150.3 2901.2 2446.5 1675.5 845.2 232.3 
69.2 22.7 7.9 4.0 2.0 0.0 
1103.2 1108.1 1116.0 1138.7 1178.3 1229.7 1289.0 1340.4 1393.8 1436.3 1474.8 1504.5 1517.3 1497.6 1406.6 
1257.4 1072.5 860.0 635.6 438.9 299.5 208.6 158.2 124.6 96.9 74.1 58.3 45.5 35.6 25.7 18.8 11.9 6.9 4.0 3.0 2.0 0.0 
1103.2 1104.1 1107.1 1121.0 1155.6 1195.1 1236.6 1269.2 1276.1 1222.8 1083.4 875.8 640.5 417.1 265.9 199.7 175.0 
159.1 143.3 126.5 109.7 94.9 80.1 68.2 57.3 45.5 35.6 28.7 21.7 15.8 10.9 6.9 4.9 4.0 2.0 2.0 0.0 
1103.2 1108.1 1105.1 1113.0 1132.8 1157.5 1159.5 1097.2 917.3 682.1 446.8 286.7 225.4 199.7 180.9 162.1 143.3 
125.5 108.7 92.9 79.1 67.2 57.3 49.4 42.5 34.6 26.7 20.8 15.8 11.9 7.9 4.9 4.0 3.0 2.0 2.0 0.0 
1103.2 1107.1 1100.2 1099.2 1105.1 1095.3 997.4 762.1 516.0 330.2 260.0 234.3 206.6 181.9 157.2 136.4 115.7 96.9 
80.1 66.2 54.4 46.5 40.5 36.6 31.6 27.7 23.7 17.8 13.8 10.9 7.9 4.9 3.0 2.0 2.0 1.0 0.0 
1103.2 1099.2 1090.3 1081.4 1067.6 984.5 766.1 498.2 311.4 264.9 248.1 226.4 194.7 163.1 134.4 109.7 90.0 73.1 60.3 
50.4 43.5 38.6 34.6 30.6 26.7 23.7 19.8 16.8 12.9 9.9 6.9 4.9 3.0 2.0 1.0 0.0 0.0 
1103.2 1094.3 1086.4 1074.5 1035.9 868.9 588.2 351.9 272.8 256.0 238.2 209.6 176.9 142.3 112.7 89.0 73.1 60.3 49.4 
42.5 38.6 34.6 30.6 26.7 23.7 20.8 16.8 13.8 10.9 8.9 6.9 4.0 2.0 1.0 0.0 0.0 0.0 
1103.2 1094.3 1086.4 1073.5 1018.2 797.7 501.2 306.4 264.9 250.1 227.4 194.7 159.1 124.6 97.9 78.1 65.2 53.4 44.5 38.6 
33.6 30.6 26.7 24.7 20.8 17.8 13.8 9.9 7.9 6.9 5.9 4.0 3.0 1.0 0.0 0.0 0.0 
1103.2 1085.4 1077.5 1064.6 994.4 741.4 454.7 290.6 260.0 243.2 216.5 182.9 147.3 111.7 88.0 71.2 59.3 49.4 41.5 34.6 
30.6 26.7 23.7 20.8 17.8 14.8 10.9 7.9 5.9 4.9 4.0 3.0 2.0 0.0 0.0 0.0 0.0 
1103.2 1082.4 1074.5 1061.6 992.4 745.3 452.7 286.7 260.0 242.2 213.5 180.9 143.3 109.7 86.0 69.2 57.3 48.4 40.5 33.6 
29.7 25.7 22.7 19.8 16.8 13.8 9.9 6.9 4.9 4.9 4.0 3.0 2.0 0.0 0.0 0.0 0.0 
